- OriMaster - the simple choice for DP flow metering
- the new one piece DP Flowmeter from ABB
- 316L stainless steel orifice, carrier, impulse lines, manifold and transmitter, all supplied in a single assembly
- Easy, low cost installation & commissioning
- supplied ready-configured and fully assembled
- in most applications just fit the meter between flanges, purge the meter, connect the 4 ... 20 mA loop and start measuring your flow
- Meter design and factory testing together reduce the possibility of leakage between the orifice and transmitter
- every unit is pressure tested as an assembly, so no leaks
- uniform, short, integral impulse paths mean improved reliability of measurement
- Mass flow version with integral temperature sensing and multivariable transmitter
- a complete, one-piece mass flowmeter
- Volume flow version with stainless steel bodied transmitter as standard
- for demanding environments
|